IESNA:LM-63-2002
[TEST]P1305341
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2301-906-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/3/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - EPHESUS (FORMERLY EATON)
[LUMCAT]EPH-08-320L-40-70-1S-HEG-A
[LUMINAIRE]EPHESUS LUMASPORT 8 LUMINAIRE
[MORE](8) 4000K, 70 CRI LEDS AND 1S BEAM SHAPE
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]54719
TILT=NONE
8 -1 1 46 1 1 1 1.5 1 0
1 1 336.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
402831.2 395111.1 381684.1 362440.3 341472.7 320975.8 297703.6 272059.4 244670 215030.2
186498.7 156357.3 128233.9 105190.3 85353.2 67836.1 35501.1 18804.9 7446.1 3511.3
3002 2811 2889.1 3195.9 3355.1 3321.3 3213.3 3033.8 2174.3 1159.5
1007.1 955 916.4 797.8 661.8 515.1 373.3 255.6 148.6 69.5
30.9 19.3 12.5 6.8 3.9 0
